Spherical Roller Bearing, with Polyamide Cage (SRV.20204 TN9)

Spherical Roller Bearing, with Polyamide Cage SRV.20204 TN9

Product Details:

Manufacturer part number: SRV.20204 TN9

Brand: SKF

Price: 219.30

Delivery time: 17 Days


Technical Data:

I.D. d: 20 mm

O.D. D: 47 mm

Width B: 14 mm

Weight: 116.0 g

GTIN/EAN: 7316577260420


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SRV.20204 TN9

Part Number
SRV.20204 TN9
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Weight
(g)
GTIN/EAN

219.30 €

1 17 Days 204714116.07316577260420

Loading...

  1. 1

Basic information

cage material plastic series 202… Customs tariff number 84823000

This page is Spherical Roller Bearing, with Polyamide Cage, part number SRV.20204 TN9.
You can find the detail information about specifications and dimensions on part number SRV.20204 TN9.

Variation of this product

Part Number
SRV.20207 TN9
SRV.20208 TN9
SRV.20209 TN9
SRV.20210 TN9
SRV.20211 TN9
SRV.20212 TN9
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Weight
(g)
GTIN/EAN

257.67 €

1 17 Days 357217288.07316577264930

272.88 €

1 17 Days 408018370.07316577264947

269.06 €

1 17 Days 458519440.07316577260451

311.47 €

1 17 Days 509020485.07316577264978

360.17 €

1 17 Days 5510021624.07316577264985

364.12 €

1 17 Days 6011022809.07316577264992

Tech Support