Spherical Roller Bearing, with Steel Cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21305 CC/C3
21308 EW/C3
21317 E/C3
21319 E/C3
22210 E/C5
22224 E/C4
22224 EK/C4
22318 E/C4
22322 EJA/VA406
22324 CCJA/W33VA406
22328 CC/C3W33
22330 CCJA/W33VA406
22336 CC/W33
22336 CCJA/W33VA405
22336 CCJA/W33VA406
22340 CC/C3W33
23028 CC/C4W33
23034 CC/C2LW33
23036 CC/C08W33
23052 CC/C3W33
23056 CC/C3W33
23060 CC/W33
23120 CC/C2W33
23120 CC/C4W33
23134 CC/C3W33
23144 CC/C3W33
23152 CC/C3W33
23244 CC/C3W33
23936 CC/C3W33
23944 CC/C3W33
23952 CC/C3W33
23960 CC/C3W33
23960 CC/W33
24028 CC/C3W33
24044 CC/C3W33
24044 CC/C4W33
24048 CC/C3W33
24132 CC/W33
24144 CC/C3W33
24144 CC/W33
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Weight
(g)
bearing clearance type GTIN/EAN series precision class

71.02 €

1 17 Days 256217270.0C3-7316570452730213...-

114.48 €

1 17 Days 409023748.0C3-7316571904924213...-

302.30 €

1 17 Days 85180415319.0C3-7316577663993213...-

412.47 €

1 17 Days 95200457200.0C3-7316577650337213...-

98.80 €

1 17 Days 509023616.0C5-7316572122730222...-

538.32 €

1 17 Days 120215588860.0C4-7316570324822222...-

538.32 €

1 17 Days 120215588650.0C4-7316571140414222...PN

499.92 €

1 17 Days 90190648695.0C4-7316570282009223...-

970.73 €

1 17 Days 1102408018030.0CNvibrating screen7316571023762223...-

1,317.45 €

1 17 Days 1202608622236.0CNvibrating screen7316570673296223...-

1,832.68 €

1 17 Days 14030010234500.0C3-7316576602320223...-

2,609.92 €

1 17 Days 15032010841700.0CNvibrating screen7316570628050223...-

3,388.88 €

1 17 Days 18038012667800.0CN-7316576654688223...-

4,165.12 €

1 17 Days 18038012668400.0CNvibrating screen7316570130362223...-

4,165.12 €

1 17 Days 18038012669000.0CNvibrating screen7316571013985223...-

4,068.20 €

1 17 Days 20042013891100.0C3-7316576603365223...-

684.52 €

1 17 Days 140210536236.0C4-7316576654992230...-

1,089.55 €

1 17 Days 1702606712602.0C2L-7316570411355230...-

1,275.60 €

1 17 Days 1802807416400.0CN-7316570703788230...P5

2,747.50 €

1 17 Days 26040010445900.0C3-7316570289053230...-

3,170.18 €

1 17 Days 28042010650700.0C3-7316576655371230...-

4,124.78 €

1 17 Days 30046011869200.0CN-7316570784046230...-

427.45 €

1 17 Days 100165524351.0C2-7316571280776231...-

427.45 €

1 17 Days 100165524351.0C4-7316576638701231...-

1,483.67 €

1 17 Days 1702808821500.0C3-7316576603747231...-

2,632.92 €

1 17 Days 22037012052600.0C3-7316576602450231...-

4,584.32 €

1 17 Days 26044014488300.0C3-7316570517613231...-

3,873.73 €

1 17 Days 22040014478250.0C3-7316576603969232...-

1,324.75 €

1 17 Days 180250527732.0C3-7316577004727239...-

1,713.20 €

1 17 Days 2203006012150.0C3-7316577004734239...-

2,177.20 €

1 17 Days 2603607522900.0C3-7316576658310239...-

3,118.77 €

1 17 Days 3004209037900.0C3-7316576658372239...-

3,118.77 €

1 17 Days 3004209037900.0CN-7316576658396239…-

875.88 €

1 17 Days 140210698170.0C3-7316577016355240...-

2,086.10 €

1 17 Days 22034011839130.0C3-7316577004789240...-

2,082.75 €

1 17 Days 22034011839130.0C4-7316571528830240...-

2,551.05 €

1 17 Days 24036011841350.0C3-7316577004833240...-

1,684.28 €

1 17 Days 16027010924800.0CN-7316577004888241...-

3,323.57 €

1 17 Days 22037015065900.0C3-7316577298454241...-

3,323.57 €

1 17 Days 22037015065900.0CN-7316577119681241…-

Loading...

  1. 1

Basic information

temperature range in °C, up to 200 °C cage material steel plate Customs tariff number 84823000

Tech Support