Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
32017 X
Part Number
|
---|
32017 X |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Weight (g) | temperature range in °C, up to | cage material | type | Weight | setup | GTIN/EAN | series | precision class | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
64.28 € | 1 | 12 Days | 85 | 130 | 31.19 | 1353.0 | 120 °C | steel plate | completely taper roller bearing | - | - | 7316570826692 | 320… | - |
Loading...
Customs tariff number | 84822000 |
---|
This page is Tapered Roller Bearing, part number 32017 X.
You can find the detail information about specifications and dimensions on part number 32017 X.
Part Number |
---|
30203 |
30204 J2/Q |
30205 J2/Q |
32019 X |
32020 X/P5 |
32024 X/P5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Weight (g) | temperature range in °C, up to | cage material | type | Weight | setup | GTIN/EAN | series | precision class |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.07 € | 1 | 12 Days | 17 | 40 | 13.25 | 78.0 | 120 °C | steel plate | completely taper roller bearing | - | - | 7316577005052 | 302… | - | ||
10.82 € | 1 | 12 Days | 20 | 47 | 15.25 | 124.0 | 120 °C | steel plate | completely taper roller bearing | - | - | 7316570003888 | 302… | - | ||
11.98 € | 1 | 17 Days | 25 | 52 | 16.25 | 149.0 | 120 °C | steel plate | completely taper roller bearing | - | - | 7316577744807 | 302… | - | ||
80.49 € | 1 | 17 Days | 95 | 145 | 34.32 | 1845.0 | 120 °C | steel plate | completely taper roller bearing | - | - | 7316570651331 | 320… | - | ||
243.04 € | 1 | 17 Days | 100 | 150 | 34.32 | 1898.0 | 120 °C | steel plate | completely taper roller bearing | - | - | 7316572059982 | 320… | P5 | ||
319.71 € | 1 | 17 Days | 120 | 180 | 38 | 3265.0 | 150 °C | steel plate | completely taper roller bearing | - | - | 7316572073070 | 320… | P5 |