Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
32028 X
Part Number
|
---|
32028 X |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Weight (g) | temperature range in °C, up to | cage material | type | Weight | setup | GTIN/EAN | series | precision class | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
297.26 € | 1 | 17 Days | 140 | 210 | 47.46 | 5250.0 | 150 °C | steel plate | completely taper roller bearing | - | - | 7316577005755 | 320… | - |
Loading...
Customs tariff number | 84822000 |
---|
This page is Tapered Roller Bearing, part number 32028 X.
You can find the detail information about specifications and dimensions on part number 32028 X.
Part Number |
---|
30203 |
30204 J2/Q |
30205 J2/Q |
32038 X/DF |
322/28 BJ2/Q |
32205 BJ2/Q |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Weight (g) | temperature range in °C, up to | cage material | type | Weight | setup | GTIN/EAN | series | precision class |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.07 € | 1 | 12 Days | 17 | 40 | 13.25 | 78.0 | 120 °C | steel plate | completely taper roller bearing | - | - | 7316577005052 | 302… | - | ||
10.82 € | 1 | 12 Days | 20 | 47 | 15.25 | 124.0 | 120 °C | steel plate | completely taper roller bearing | - | - | 7316570003888 | 302… | - | ||
11.98 € | 1 | 17 Days | 25 | 52 | 16.25 | 149.0 | 120 °C | steel plate | completely taper roller bearing | - | - | 7316577744807 | 302… | - | ||
3,759.83 € | 1 | 17 Days | 190 | 290 | 128 | 30534.0 | - | - | - | - | X-Setup | 7316570899887 | 320… | - | ||
63.05 € | 1 | 12 Days | 28 | 58 | 20.7 | 250.0 | 120 °C | steel plate | completely taper roller bearing | - | - | 7316570003765 | 322… | - | ||
23.88 € | 1 | 17 Days | 25 | 52 | 19.31 | 191.0 | 120 °C | steel plate | completely taper roller bearing | - | - | 7316570004014 | 322… | - |