Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
30319
Part Number
|
---|
30319 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Weight (g) | temperature range in °C, up to | cage material | type | Weight | setup | GTIN/EAN | series | precision class | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
375.40 € | 1 | 17 Days | 95 | 200 | 50.86 | 6451.0 | 150 °C | steel plate | completely taper roller bearing | - | - | 7316577005403 | 303… | - |
Loading...
Customs tariff number | 84822000 |
---|
This page is Tapered Roller Bearing, part number 30319.
You can find the detail information about specifications and dimensions on part number 30319.
Part Number |
---|
30203 |
30204 J2/Q |
30205 J2/Q |
30332 J2 |
31307 J2/Q |
31309 J2/QCL7CDF |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Weight (g) | temperature range in °C, up to | cage material | type | Weight | setup | GTIN/EAN | series | precision class |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.07 € | 1 | 12 Days | 17 | 40 | 13.25 | 78.0 | 120 °C | steel plate | completely taper roller bearing | - | - | 7316577005052 | 302… | - | ||
10.82 € | 1 | 12 Days | 20 | 47 | 15.25 | 124.0 | 120 °C | steel plate | completely taper roller bearing | - | - | 7316570003888 | 302… | - | ||
11.98 € | 1 | 17 Days | 25 | 52 | 16.25 | 149.0 | 120 °C | steel plate | completely taper roller bearing | - | - | 7316577744807 | 302… | - | ||
4,317.48 € | 1 | 17 Days | 160 | 340 | 75 | 28935.0 | 150 °C | steel plate | completely taper roller bearing | - | - | 7316570348637 | 303… | - | ||
49.95 € | 1 | 12 Days | 35 | 80 | 22.75 | 522.0 | 120 °C | steel plate | completely taper roller bearing | - | - | 7316577120694 | 313… | - | ||
339.05 € | 1 | 17 Days | 45 | 100 | 54.5 | 1985.0 | - | - | - | - | X-Setup | 7316571246802 | 313… | - |