Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
33019
Part Number
|
---|
33019 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Weight (g) | temperature range in °C, up to | cage material | type | Weight | setup | GTIN/EAN | series | precision class | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
140.99 € | 1 | 17 Days | 95 | 145 | 41.29 | 2300.0 | 120 °C | steel plate | completely taper roller bearing | - | - | 7316571300054 | 330… | - |
Loading...
Customs tariff number | 84822000 |
---|
This page is Tapered Roller Bearing, part number 33019.
You can find the detail information about specifications and dimensions on part number 33019.
Part Number |
---|
30203 |
30204 J2/Q |
30205 J2/Q |
33021 |
33111/Q |
33112 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Weight (g) | temperature range in °C, up to | cage material | type | Weight | setup | GTIN/EAN | series | precision class |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.07 € | 1 | 12 Days | 17 | 40 | 13.25 | 78.0 | 120 °C | steel plate | completely taper roller bearing | - | - | 7316577005052 | 302… | - | ||
10.82 € | 1 | 12 Days | 20 | 47 | 15.25 | 124.0 | 120 °C | steel plate | completely taper roller bearing | - | - | 7316570003888 | 302… | - | ||
11.98 € | 1 | 17 Days | 25 | 52 | 16.25 | 149.0 | 120 °C | steel plate | completely taper roller bearing | - | - | 7316577744807 | 302… | - | ||
174.84 € | 1 | 17 Days | 105 | 160 | 45.34 | 3036.0 | 120 °C | steel plate | completely taper roller bearing | - | - | 7316571262437 | 330… | - | ||
64.42 € | 1 | 17 Days | 55 | 95 | 31.43 | 854.0 | 120 °C | steel plate | completely taper roller bearing | - | - | 7316577006349 | 331… | - | ||
78.73 € | 1 | 17 Days | 60 | 100 | 31.46 | 916.0 | 120 °C | steel plate | completely taper roller bearing | - | - | 7316570684025 | 331… | - |