Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
32305 J2
Part Number
|
---|
32305 J2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Weight (g) | temperature range in °C, up to | cage material | type | Weight | setup | GTIN/EAN | series | precision class | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.82 € | 1 | 17 Days | 25 | 62 | 25.66 | 363.0 | 120 °C | steel plate | completely taper roller bearing | - | - | 7316577006028 | 323… | - |
Loading...
Customs tariff number | 84822000 |
---|
This page is Tapered Roller Bearing, part number 32305 J2.
You can find the detail information about specifications and dimensions on part number 32305 J2.
Part Number |
---|
30203 |
30204 J2/Q |
30205 J2/Q |
32306 |
32307 J2/Q |
32308 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Weight (g) | temperature range in °C, up to | cage material | type | Weight | setup | GTIN/EAN | series | precision class |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.07 € | 1 | 12 Days | 17 | 40 | 13.25 | 78.0 | 120 °C | steel plate | completely taper roller bearing | - | - | 7316577005052 | 302… | - | ||
10.82 € | 1 | 12 Days | 20 | 47 | 15.25 | 124.0 | 120 °C | steel plate | completely taper roller bearing | - | - | 7316570003888 | 302… | - | ||
11.98 € | 1 | 17 Days | 25 | 52 | 16.25 | 149.0 | 120 °C | steel plate | completely taper roller bearing | - | - | 7316577744807 | 302… | - | ||
26.22 € | 1 | 12 Days | 30 | 72 | 28.75 | 555.0 | 120 °C | steel plate | completely taper roller bearing | - | - | 7316570004021 | 323… | - | ||
30.68 € | 1 | 17 Days | 35 | 80 | 32.75 | 746.0 | 120 °C | steel plate | completely taper roller bearing | - | - | 7316577748997 | 323… | - | ||
35.39 € | 1 | 17 Days | 40 | 90 | 35.25 | 1036.0 | 120 °C | steel plate | completely taper roller bearing | - | - | 7316577749000 | 323… | - |