Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
33208/Q
Part Number
|
---|
33208/Q |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Weight (g) | temperature range in °C, up to | cage material | type | Weight | setup | GTIN/EAN | series | precision class | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33.93 € | 1 | 17 Days | 40 | 80 | 33.5 | 718.0 | 120 °C | steel plate | completely taper roller bearing | - | - | 7316577059444 | 332… | - |
Loading...
Customs tariff number | 84822000 |
---|
This page is Tapered Roller Bearing, part number 33208/Q.
You can find the detail information about specifications and dimensions on part number 33208/Q.
Part Number |
---|
30203 |
30204 J2/Q |
30205 J2/Q |
33209/Q |
33210 |
33211 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Weight (g) | temperature range in °C, up to | cage material | type | Weight | setup | GTIN/EAN | series | precision class |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.07 € | 1 | 12 Days | 17 | 40 | 13.25 | 78.0 | 120 °C | steel plate | completely taper roller bearing | - | - | 7316577005052 | 302… | - | ||
10.82 € | 1 | 12 Days | 20 | 47 | 15.25 | 124.0 | 120 °C | steel plate | completely taper roller bearing | - | - | 7316570003888 | 302… | - | ||
11.98 € | 1 | 17 Days | 25 | 52 | 16.25 | 149.0 | 120 °C | steel plate | completely taper roller bearing | - | - | 7316577744807 | 302… | - | ||
38.52 € | 1 | 17 Days | 45 | 85 | 33.52 | 790.0 | 120 °C | steel plate | completely taper roller bearing | - | - | 7316571254906 | 332… | - | ||
40.64 € | 1 | 12 Days | 50 | 90 | 33.54 | 851.0 | 120 °C | steel plate | completely taper roller bearing | - | - | 7316577061430 | 332… | - | ||
49.29 € | 1 | 12 Days | 55 | 100 | 36.97 | 1162.0 | 120 °C | steel plate | completely taper roller bearing | - | - | 7316577006448 | 332… | - |