Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
30308
Part Number
|
---|
30308 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Weight (g) | temperature range in °C, up to | cage material | type | Weight | setup | GTIN/EAN | series | precision class | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26.00 € | 1 | 17 Days | 40 | 90 | 25.25 | 717.0 | 120 °C | steel plate | completely taper roller bearing | - | - | 7316570004038 | 303… | - |
Loading...
Customs tariff number | 84822000 |
---|
This page is Tapered Roller Bearing, part number 30308.
You can find the detail information about specifications and dimensions on part number 30308.
Part Number |
---|
30203 |
30204 J2/Q |
30205 J2/Q |
30309 J2/Q |
30312 J2/Q |
30315 J2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Weight (g) | temperature range in °C, up to | cage material | type | Weight | setup | GTIN/EAN | series | precision class |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.07 € | 1 | 12 Days | 17 | 40 | 13.25 | 78.0 | 120 °C | steel plate | completely taper roller bearing | - | - | 7316577005052 | 302… | - | ||
10.82 € | 1 | 12 Days | 20 | 47 | 15.25 | 124.0 | 120 °C | steel plate | completely taper roller bearing | - | - | 7316570003888 | 302… | - | ||
11.98 € | 1 | 17 Days | 25 | 52 | 16.25 | 149.0 | 120 °C | steel plate | completely taper roller bearing | - | - | 7316577744807 | 302… | - | ||
33.08 € | 1 | 12 Days | 45 | 100 | 27.25 | 975.0 | 120 °C | steel plate | completely taper roller bearing | - | - | 7316571012124 | 303… | - | ||
62.95 € | 1 | 17 Days | 60 | 130 | 34.14 | 1949.0 | 120 °C | steel plate | completely taper roller bearing | - | - | 7316577748898 | 303… | - | ||
131.27 € | 1 | 17 Days | 75 | 160 | 40.5 | 3462.0 | 120 °C | steel plate | completely taper roller bearing | - | - | 7316577005366 | 303… | - |