V-ribbed Belt / Multirib / Mixture of Elastomer

V-ribbed Belt / Multirib / Mixture of Elastomer
· Extremely smooth and cool running
· Very high power capacity per rib
· Long life due to extra load-carrying capacity
· Improved performance on back idlers
· Smaller drive package
· Tolerant of pulley groove debris
· Static conductive (ISO 1813) and can as such be used in the conditions described in the Directive 2014/34/EU- ATEX (except PK profile)
· Temperature range:
· -30°C to +60°C (PJ, PL, PM)
· -50°C to +120°C (PK) (EPDM compound)

(i)Remark

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PJ 813/3
PJ 813/19
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Weight
(g)
Number of ribs

7.33 €

1 12 Days 24.04 pcs

56.57 €

1 12 Days 8.019 pcs

Loading...

  1. 1

Basic information

Temperature range (min)(°C) -30 Temperature range (max)(°C) 60 Length 813
Pitch 2.34 Profile PJ Height(mm) 3.5
Material mixture of elastomer Customs tariff number 40103100

Tech Support