Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KR 16
Part Number
|
---|
KR 16 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Roller Outer Diameter D (φ) | Roller Width B (mm) | Weight (g) | temperature range in °C, up to | cage material | sealing | type | seal material | GTIN/EAN | thread size | shell surface, external ring | series | Customs tariff number | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32.91 € | 1 | 17 Days | 160 | 280 | 22.0 | 140 | steel | gap seal | - | without seal | 7316577011367 | M6 | crowned | KR | 84824000 |
Loading...
temperature range in °C, from | -30 |
---|
This page is Cam Roller, part number KR 16.
You can find the detail information about specifications and dimensions on part number KR 16.
Configure
Basic Attributes
type
Type
Roller Outer Diameter D(φ)
Roller Width B(mm)
Weight(g)
temperature range in °C, up to
cage material
sealing
seal material
GTIN/EAN
thread size
shell surface, external ring
series
Customs tariff number
Filter by standard shipping days
Optional Attributes
Part Number |
---|
KR 16 PPA |
KR 16 X |
KR 19 |
KR 19 PPA |
KR 22 B |
KR 22 XB |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Roller Outer Diameter D (φ) | Roller Width B (mm) | Weight (g) | temperature range in °C, up to | cage material | sealing | type | seal material | GTIN/EAN | thread size | shell surface, external ring | series | Customs tariff number |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
30.24 € | 1 | 17 Days | 160 | 280 | 21.0 | 100 | steel | axial sliding disk | - | plastic | 7316571594422 | M6 | crowned | KR | 84824000 | ||
36.61 € | 1 | Quote | 160 | 280 | 21.0 | 140 | steel | gap seal | - | without seal | 7316577104977 | M6 | cylindrical | KR | 84824000 | ||
34.46 € | 1 | 17 Days | 190 | 320 | 34.0 | 140 | steel | gap seal | - | without seal | 7316577011374 | M8 | crowned | KR | 84824000 | ||
31.56 € | 1 | 17 Days | 190 | 320 | 34.0 | 100 | steel | axial sliding disk | - | plastic | 7316571594491 | M8 | crowned | KR | 84824000 | ||
36.03 € | 1 | Quote | 220 | 360 | 53.0 | 140 | steel | gap seal | - | without seal | 7316571594590 | M10x1 | crowned | KR | 84824000 | ||
39.99 € | 1 | 17 Days | 220 | 360 | 53.0 | 140 | steel | gap seal | - | without seal | 7316571599571 | M10x1 | cylindrical | KR | 84824000 |