Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NUKR 80 A
Part Number
|
---|
NUKR 80 A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Roller Outer Diameter D (φ) | Roller Width B (mm) | Weight (g) | temperature range in °C, up to | cage material | sealing | type | seal material | GTIN/EAN | thread size | shell surface, external ring | series | Customs tariff number | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
155.32 € | 1 | 17 Days | 800 | 1000 | 1800.0 | 120 | - | without seal | without eccentric ring | - | 7316571114255 | M30x1,5 | crowned | NUKR | 84825000 |
Loading...
temperature range in °C, from | -30 |
---|
This page is Cam Roller, part number NUKR 80 A.
You can find the detail information about specifications and dimensions on part number NUKR 80 A.
Configure
Basic Attributes
cage material
seal material
Type
Roller Outer Diameter D(φ)
Roller Width B(mm)
Weight(g)
temperature range in °C, up to
sealing
type
GTIN/EAN
thread size
shell surface, external ring
series
Customs tariff number
Filter by standard shipping days
Optional Attributes
Part Number |
---|
KR 19 |
KR 19 PPA |
KR 22 B |
NUKR 80 XA |
NUKR 90 A |
NUKR 90 XA |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Roller Outer Diameter D (φ) | Roller Width B (mm) | Weight (g) | temperature range in °C, up to | cage material | sealing | type | seal material | GTIN/EAN | thread size | shell surface, external ring | series | Customs tariff number |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
34.46 € | 1 | 17 Days | 190 | 320 | 34.0 | 140 | steel | gap seal | - | without seal | 7316577011374 | M8 | crowned | KR | 84824000 | ||
31.56 € | 1 | 17 Days | 190 | 320 | 34.0 | 100 | steel | axial sliding disk | - | plastic | 7316571594491 | M8 | crowned | KR | 84824000 | ||
36.03 € | 1 | Quote | 220 | 360 | 53.0 | 140 | steel | gap seal | - | without seal | 7316571594590 | M10x1 | crowned | KR | 84824000 | ||
199.90 € | 1 | 17 Days | 800 | 1000 | 1800.0 | 120 | - | without seal | without eccentric ring | - | 7316570936209 | M30x1,5 | cylindrical | NUKR | 84825000 | ||
182.89 € | 1 | 17 Days | 900 | 1000 | 2169.0 | 120 | - | without seal | without eccentric ring | - | 7316570474527 | M30x1,5 | crowned | NUKR | 84825000 | ||
236.67 € | 1 | 17 Days | 900 | 1000 | 2169.0 | 120 | - | without seal | without eccentric ring | - | 7316570276046 | M30x1,5 | cylindrical | NUKR | 84825000 |