Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NUTR 15 X
Part Number
|
---|
NUTR 15 X |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Roller Outer Diameter D (φ) | Roller Width B (mm) | Roller Follower Internal Diameter d (mm) | Weight (g) | temperature range in °C, from | temperature range in °C, up to | cage material | sealing | seal material | GTIN/EAN | shell surface, external ring | series | Customs tariff number | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
51.43 € | 1 | 17 Days | 350 | 190 | 15 | 100.0 | -30 | 140 | - | labyrinth seal | - | 7316577299918 | cylindrical | NUTR | 84825000 |
Loading...
This page is Support Roller, part number NUTR 15 X.
You can find the detail information about specifications and dimensions on part number NUTR 15 X.
Configure
Basic Attributes
cage material
seal material
Type
Roller Outer Diameter D(φ)
Roller Width B(mm)
Roller Follower Internal Diameter d(mm)
Weight(g)
temperature range in °C, from
temperature range in °C, up to
sealing
GTIN/EAN
shell surface, external ring
series
Customs tariff number
Filter by standard shipping days
Optional Attributes
Part Number |
---|
NATR 12 X |
NATR 15 |
NATR 17 |
NUTR 1542 A |
NUTR 1542 X |
NUTR 17 A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Roller Outer Diameter D (φ) | Roller Width B (mm) | Roller Follower Internal Diameter d (mm) | Weight (g) | temperature range in °C, from | temperature range in °C, up to | cage material | sealing | seal material | GTIN/EAN | shell surface, external ring | series | Customs tariff number |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41.46 € | 1 | 17 Days | 320 | 150 | 12 | 71.0 | -30 | 140 | steel plate | gap seal | without seal | 7316570149012 | cylindrical | NATR | 84824000 | ||
39.96 € | 1 | 17 Days | 350 | 190 | 15 | 98.0 | -30 | 140 | steel plate | gap seal | without seal | 7316577104953 | crowned | NATR | 84824000 | ||
43.55 € | 1 | 17 Days | 400 | 210 | 17 | 144.0 | -30 | 140 | steel plate | gap seal | without seal | 7316577105042 | crowned | NATR | 84824000 | ||
56.07 € | 1 | 17 Days | 420 | 190 | 15 | 158.0 | -30 | 140 | - | labyrinth seal | - | 7316570754476 | crowned | NUTR | 84825000 | ||
62.03 € | 1 | 17 Days | 420 | 190 | 15 | 158.0 | -30 | 140 | - | labyrinth seal | - | 7316577725509 | cylindrical | NUTR | 84825000 | ||
43.60 € | 1 | 12 Days | 400 | 210 | 17 | 147.0 | -30 | 140 | - | labyrinth seal | - | 7316570840667 | crowned | NUTR | 84825000 |