Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NATR 8 X
Part Number
|
---|
NATR 8 X |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Roller Outer Diameter D (φ) | Roller Width B (mm) | Roller Follower Internal Diameter d (mm) | Weight (g) | temperature range in °C, from | temperature range in °C, up to | cage material | sealing | seal material | GTIN/EAN | shell surface, external ring | series | Customs tariff number | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25.74 € | 1 | 17 Days | 240 | 150 | 8 | 41.0 | -30 | 140 | steel plate | gap seal | without seal | 7316570210750 | cylindrical | NATR | 84824000 |
Loading...
This page is Support Roller, part number NATR 8 X.
You can find the detail information about specifications and dimensions on part number NATR 8 X.
Configure
Basic Attributes
Type
Roller Outer Diameter D(φ)
Roller Width B(mm)
Roller Follower Internal Diameter d(mm)
Weight(g)
temperature range in °C, from
temperature range in °C, up to
cage material
sealing
seal material
GTIN/EAN
shell surface, external ring
series
Customs tariff number
Filter by standard shipping days
Optional Attributes
Part Number |
---|
NATR 12 X |
NATR 15 |
NATR 17 |
NATV 10 |
NATV 10 PPXA |
NATV 12 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Roller Outer Diameter D (φ) | Roller Width B (mm) | Roller Follower Internal Diameter d (mm) | Weight (g) | temperature range in °C, from | temperature range in °C, up to | cage material | sealing | seal material | GTIN/EAN | shell surface, external ring | series | Customs tariff number |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41.46 € | 1 | 17 Days | 320 | 150 | 12 | 71.0 | -30 | 140 | steel plate | gap seal | without seal | 7316570149012 | cylindrical | NATR | 84824000 | ||
39.96 € | 1 | 17 Days | 350 | 190 | 15 | 98.0 | -30 | 140 | steel plate | gap seal | without seal | 7316577104953 | crowned | NATR | 84824000 | ||
43.55 € | 1 | 17 Days | 400 | 210 | 17 | 144.0 | -30 | 140 | steel plate | gap seal | without seal | 7316577105042 | crowned | NATR | 84824000 | ||
33.89 € | 1 | 17 Days | 300 | 150 | 10 | 67.0 | -30 | 140 | - | gap seal | without seal | 7316571048925 | crowned | NATV | 84824000 | ||
42.24 € | 1 | Quote | 300 | 150 | 10 | 65.0 | -30 | 100 | - | axial sliding disk | plastic | 7316571589954 | cylindrical | NATV | 84824000 | ||
37.28 € | 1 | 17 Days | 320 | 150 | 12 | 72.0 | -30 | 140 | - | gap seal | without seal | 7316571179865 | crowned | NATV | 84824000 |