Track Rollers Explorer

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

361204 R

Part Number
361204 R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

18.66 €

1 12 Days

Loading...

  1. 1

Basic information

Roller Outer Diameter D(φ) 520 Roller Width B(mm) 140 Roller Follower Internal Diameter d(mm) 20
Weight(g) 146.0 temperature range in °C, from -40 temperature range in °C, up to 100
cage material steel plate sealing 2RS type single row
seal material NBR GTIN/EAN 7316577650214 shell surface, external ring crowned
series 361… Customs tariff number 84821090

This page is Track Rollers Explorer, part number 361204 R.
You can find the detail information about specifications and dimensions on part number 361204 R.

Tech Support