Track Rollers, Two-row, on Both Sides Sealed

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

305801 C-2Z

Part Number
305801 C-2Z
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

43.53 €

1 12 Days

Loading...

  1. 1

Basic information

Roller Outer Diameter D(φ) 350 Roller Width B(mm) 15.9 Roller Follower Internal Diameter d(mm) 12
Weight(g) 78.0 temperature range in °C, from -40 temperature range in °C, up to 120
cage material plastic, glass fiber reinforced sealing 2Z type double row
seal material Stahlblech GTIN/EAN 7316577742698 shell surface, external ring crowned
series 305… Customs tariff number 84821090

This page is Track Rollers, Two-row, on Both Sides Sealed, part number 305801 C-2Z.
You can find the detail information about specifications and dimensions on part number 305801 C-2Z.

Tech Support