Axial Seal, FKM / Metal (67174201)

Axial Seal, FKM / Metal 67174201
  • Volume Discount

Product Details:

Manufacturer part number: 67174201

Brand: DICHTOMATIK

Price: 14.73

Delivery time: 17 Days


Technical Data:

Internal diameter: 30 mm

Outer diameter: 47 mm

Width: 4.5 mm

Weight: 8.56 g

series: RB


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

67174201

Part Number
67174201
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)
series

14.73 €

1 Available 17 Days 30474.58.56RB

Loading...

  1. 1

Basic information

Material FKM Customs tariff number 84879090

This page is Axial Seal, FKM / Metal, part number 67174201.
You can find the detail information about specifications and dimensions on part number 67174201.

Variation of this product

Part Number
67174079
67174205
67174208
67174210
67174212
67174214
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Internal diameter
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)
series

35.31 €

1 Available 17 Days 60825.5349RB

18.25 €

1 Available 17 Days 40574.510.8RB

20.17 €

2 Available 17 Days 45624.511.96RB

22.51 €

1 Available 17 Days 50705.522.73RB

23.37 €

2 Available 17 Days 55755.524.71RB

25.11 €

1 Available 12 Days 60805.527.45RB

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360