Axial Seal, NBR / Metal (67174082)

Axial Seal, NBR / Metal 67174082
  • Volume Discount

Product Details:

Manufacturer part number: 67174082

Brand: DICHTOMATIK

Price: 2.84

Delivery time: 7 Days


Technical Data:

Internal diameter: 30 mm

Outer diameter: 47 mm

Width: 4.5 mm

Weight: 7.54 g

series: RB


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

67174082

Part Number
67174082
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)
series Customs tariff number

2.84 €

1 Available 7 Days 30474.57.54RB40169300

Loading...

  1. 1

Basic information

Material NBR

This page is Axial Seal, NBR / Metal, part number 67174082.
You can find the detail information about specifications and dimensions on part number 67174082.

Variation of this product

Part Number
67174078
67174080
67174081
67174133
67174134
67174135
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Internal diameter
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)
series Customs tariff number

2.32 €

1 Available 12 Days 203544.55RB40169300

4.29 €

1 Available 12 Days 30484.59.699RB40169300

3.92 €

1 Available 7 Days 45624.510.6RB40169300

1.55 €

16 Available 17 Days 12263.52.7RB40169300

2.44 €

1 Available 17 Days 143043.82RB40169300

2.41 €

1 Available 17 Days 153043.64RB40169300

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360