Shaft Seal, NBR, CRWHA1R, CR 71002

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

67018288

Part Number
67018288
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.11 €

1 Available 17 Days

Loading...

  1. 1

Basic information

Internal diameter(mm) 100 Outer diameter(mm) 120 Width(mm) 10
Material NBR Weight(g) 60.833 series A
Customs tariff number 84879090

This page is Shaft Seal, NBR, CRWHA1R, CR 71002, part number 67018288.
You can find the detail information about specifications and dimensions on part number 67018288.

Tech Support