Shaft Seal, NBR, DIN 3760 (49382997)

Shaft Seal, NBR, DIN 3760 49382997
  • Volume Discount

Product Details:

Manufacturer part number: 49382997

Brand: DICHTOMATIK

Price: 1.70

Delivery time: 7 Days


Technical Data:

Internal diameter: 28 mm

Outer diameter: 40 mm

Width: 7 mm

Weight: 12 g

series: A


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

49382997

Part Number
49382997
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)
series Customs tariff number

1.70 €

1 Available 7 Days 2840712A84879090

Loading...

  1. 1

Basic information

Material NBR

This page is Shaft Seal, NBR, DIN 3760, part number 49382997.
You can find the detail information about specifications and dimensions on part number 49382997.

Variation of this product

Part Number
49382996
49382999
49383040
49383045
49383052
49383055
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Internal diameter
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)
series Customs tariff number

1.70 €

1 Available 12 Days 2540710A84879090

1.50 €

9 Available 17 Days 30521023.6A84879090

2.05 €

1 Available 17 Days 3055719A84879090

4.08 €

4 Available 17 Days 42621027.78A84879090

2.68 €

1 Available 7 Days 5570822.6A84879090

3.66 €

1 Available 17 Days 781001056A84879090

Tech Support