Sealing Lamella

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
Z 003
Z 004
Z 004 F
Z 006
Z 006 F
Z 007
Z 007 F
Z 008
Z 008 F
Z 009 F
Z 010
Z 011
Z 012
Z 013
Z 014
Z 015
Z 200
Z 204
Z 204 F
Z 205
Z 205 F
Z 206
Z 206 F
Z 207
Z 207 F
Z 208
Z 209
Z 210
Z 210 F
Z 211
Z 212
Z 212 F
Z 213
Z 215
Z 216
Z 216 F
Z 302
Z 305
Z 306
Z 307
Z 308
Z 308 F
Z 310
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
width in mm internal diameter in mm external diameter in mm plastic disk GTIN/EAN series Weight
(g)

2.27 €

1 7 Days 41735no7316571353555Z13.0

2.39 €

1 12 Days 52042no7316570577549Z23.0

8.14 €

1 17 Days 52042yes7316570383287Z ... F23.0

2.67 €

1 12 Days 53055no7316571326160Z36.0

6.10 €

1 12 Days 53055yes7316570630435Z ... F37.0

3.92 €

1 17 Days 63562no7316571351131Z54.0

7.87 €

1 17 Days 63562yes7316570687309Z ... F54.0

5.97 €

1 17 Days 64068no7316570121186Z62.0

11.85 €

1 17 Days 64068yes7316571351148Z ... F64.0

17.68 €

1 17 Days 64575yes7316571009230Z ... F75.0

8.81 €

1 12 Days 65080no7316571353562Z80.0

10.50 €

1 12 Days 65590no7316571278193Z105.0

12.59 €

1 12 Days 66095no7316571265322Z109.0

15.26 €

1 17 Days 765100no7316571353579Z122.0

18.67 €

1 12 Days 770110no7316571353586Z150.0

21.78 €

1 17 Days 775115no7316571353593Z159.0

2.61 €

1 17 Days 41030no7316571353609Z9.0

2.35 €

1 12 Days 52047no7316577060426Z30.0

9.34 €

1 17 Days 52075yes7316570415025Z … F30.0

2.57 €

1 12 Days 52552no7316571351162Z35.0

9.82 €

1 17 Days 52552yes7316571353616Z ... F35.0

3.81 €

1 12 Days 63062no7316571501260Z60.0

10.60 €

1 12 Days 63062yes7316571209845Z ... F60.0

4.83 €

1 12 Days 63572no7316577009470Z77.0

11.28 €

1 17 Days 63572yes7316571351179Z ... F82.0

8.41 €

1 7 Days 64080no7316571108469Z95.0

10.50 €

1 17 Days 64585no7316570358681Z100.0

10.50 €

1 12 Days 65090no7316577300782Z109.0

21.01 €

1 17 Days 65090yes7316570247145Z ... F113.0

14.18 €

1 7 Days 755100no7316571351186Z143.0

15.04 €

1 12 Days 760110no7316571351193Z164.0

30.36 €

1 12 Days 760110yes7316570228267Z ... F164.0

17.67 €

1 17 Days 765120no7316571351209Z206.0

24.63 €

1 17 Days 775130no7316570267556Z230.0

24.62 €

1 17 Days 780140no7316570896176Z265.0

86.54 €

1 17 Days 780140yes7316571121253Z ... F270.0

2.78 €

1 17 Days 51542no7316571064666Z26.0

4.04 €

1 12 Days 62562no7316570252460Z63.0

5.96 €

1 17 Days 63072no7316570756326Z85.0

9.65 €

1 17 Days 63580no7316571351230Z103.0

11.82 €

1 12 Days 64090no7316571351254Z125.0

21.62 €

1 17 Days 64090yes7316570597219Z ... F125.0

14.61 €

1 17 Days 650110no7316571351278Z187.0

Loading...

  1. 1

Basic information

material steel plate Customs tariff number 73269098

Tech Support