Housing Washer, Housing Locating (GS 81116)

Housing Washer, Housing Locating GS 81116

Product Details:

Manufacturer part number: GS 81116

Brand: SKF

Price: 33.73

Delivery time: 17 Days


Technical Data:

Internal diameter: 82 mm

Outer diameter: 105 mm

Width: 5.75 mm

Weight: 144.0 g

GTIN/EAN: 7316577123022


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GS 81116

Part Number
GS 81116
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)
GTIN/EAN series

33.73 €

1 17 Days 821055.75144.07316577123022GS811...

Loading...

  1. 1

Basic information

Material Steel, hardened Customs tariff number 84829900

This page is Housing Washer, Housing Locating, part number GS 81116.
You can find the detail information about specifications and dimensions on part number GS 81116.

Variation of this product

Part Number
GS 81105
GS 81106
GS 81107
GS 81117
GS 81118
GS 81206
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Internal diameter
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)
GTIN/EAN series

10.92 €

1 17 Days 26423197316577009890GS811...

11.33 €

1 17 Days 32473217316577009906GS811...

13.08 €

1 17 Days 37523.5277316577122735GS811...

39.82 €

1 17 Days 871105.75159.07316577123060GS811...

52.10 €

1 17 Days 921206.5226.07316577123091GS811...

14.50 €

1 17 Days 32524.25457316577123190GS812...

Tech Support