Angular contact ball bearings / set of two / SKF (BB1-3937)

Angular contact ball bearings / set of two / SKF BB1-3937

Product Details:

Manufacturer part number: BB1-3937

Brand: SKF

Price: 356.57

Delivery time: 17 Days


Technical Data:

Materials of Inner and Outer Ring: -

I.D. D: 70 φ

Outer Diameter D: 125 φ

Width B: 24 mm

Weight: 2190.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BB1-3937

Part Number
BB1-3937
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Materials of Inner and Outer Ring I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Weight
(g)
contact angle pre load type setup GTIN/EAN series precision class Customs tariff number

356.57 €

1 17 Days -70125242190.0----7316575589240BB1-84821090

Loading...

  1. 1

This page is Angular contact ball bearings / set of two / SKF, part number BB1-3937.
You can find the detail information about specifications and dimensions on part number BB1-3937.

Variation of this product

Part Number
7002 CD/P4ADBA
7003 CD/P4ADBA
7004 CD/P4ADBA
7005 CD/P4ADBA
7006 CD/P4ADBA
7006 CD/P4ADBB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Materials of Inner and Outer Ring I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Weight
(g)
contact angle pre load type setup GTIN/EAN series precision class Customs tariff number

319.78 €

1 17 Days Steel15321860.015extra lightset of twoO-Setup731657003416570…P4A84821090

323.00 €

1 17 Days Steel17352075.015extra lightset of twoO-Setup731657031858670…P4A84821090

295.89 €

1 17 Days Steel204224134.015extra lightset of twoO-Setup731657090473470…P4A84821090

329.57 €

1 17 Days Steel254724155.015extra lightset of twoO-Setup731657032883770…P4A84821090

342.33 €

1 17 Days Steel305526219.015extra lightset of twoO-Setup731657035894070…P4A84821090

352.60 €

1 17 Days Steel305526219.015lightset of twoO-Setup731657019604770…P4A84821090

Tech Support