Manufacturer part number: 7013 ACD/P4AQBCA
Brand: SKF
Price: 1,536.28 €
Delivery time: 17 Days
I.D. D: 65 φ
Outer Diameter D: 100 φ
Width B: 72 mm
Weight: 1680.0 g
pre load: extra light
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
7013 ACD/P4AQBCA
Part Number
|
---|
7013 ACD/P4AQBCA |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Weight (g) | pre load | GTIN/EAN | series | |
---|---|---|---|---|---|---|---|---|---|---|---|
1,536.28 € | 1 | 17 Days | 65 | 100 | 72 | 1680.0 | extra light | 7316570078206 | 70… |
Loading...
Materials of Inner and Outer Ring | Steel | contact angle | 25 | type | set of four |
---|---|---|---|---|---|
setup | Tandem/O | precision class | P4A | Customs tariff number | 84821090 |
This page is Angular contact ball bearings / Set of four / SKF, part number 7013 ACD/P4AQBCA.
You can find the detail information about specifications and dimensions on part number 7013 ACD/P4AQBCA.
Part Number |
---|
71908 ACD/P4AQBCA |
71914 ACD/P4AQBCC |
71916 ACD/P4AQBCC |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Weight (g) | pre load | GTIN/EAN | series |
---|---|---|---|---|---|---|---|---|---|---|---|
862.27 € | 1 | 17 Days | 40 | 62 | 48 | 466.0 | extra light | 7316570983999 | 719… | ||
1,706.92 € | 1 | 17 Days | 70 | 100 | 64 | 1308.0 | middle | 7316571093260 | 719… | ||
2,102.92 € | 1 | 17 Days | 80 | 110 | 64 | 1470.0 | middle | 7316570369724 | 719… |