Angular contact ball bearings / set of three / contact angle 25° / SKF (7005 ACD/P4ATBTB)

Angular contact ball bearings / set of three / contact angle 25° / SKF 7005 ACD/P4ATBTB

Product Details:

Manufacturer part number: 7005 ACD/P4ATBTB

Brand: SKF

Price: 508.35

Delivery time: 17 Days


Technical Data:

I.D. D: 25 φ

Outer Diameter D: 47 φ

Width B: 36 mm

Weight: 230.0 g

pre load: light


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7005 ACD/P4ATBTB

Part Number
7005 ACD/P4ATBTB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Weight
(g)
pre load GTIN/EAN series

508.35 €

1 17 Days 254736230.0light731657730373870…

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel contact angle 25 type set of three
setup O/Tandem precision class P4A Customs tariff number 84821090

This page is Angular contact ball bearings / set of three / contact angle 25° / SKF, part number 7005 ACD/P4ATBTB.
You can find the detail information about specifications and dimensions on part number 7005 ACD/P4ATBTB.

Variation of this product

Part Number
7016 ACD/P4ATBTB
7018 ACD/P4ATBTB
7020 ACD/P4ATBTB
7022 ACD/P4ATBTB
7026 ACD/P4ATBTB
7028 ACD/P4ATBTB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Weight
(g)
pre load GTIN/EAN series

1,564.45 €

1 17 Days 80125662530.0light731657730441470…

1,905.42 €

1 17 Days 90140723410.0light731657730451370…

2,352.97 €

1 17 Days 100150723730.0light731657729355870…

2,366.22 €

1 17 Days 110170845780.0light-70…

3,202.64 €

1 17 Days 130200999550.0light731657730480370…

3,878.85 €

1 17 Days 1402109910070.0light731657730487270…

Tech Support