Deep groove ball bearings / single row / open, 2RS / SKF (BB1B 363171 C/HN3)

Deep groove ball bearings / single row / open, 2RS / SKF BB1B 363171 C/HN3

Product Details:

Manufacturer part number: BB1B 363171 C/HN3

Brand: SKF

Price: 109.98

Delivery time: 17 Days


Technical Data:

Materials of Inner and Outer Ring: -

I.D. D: 30 φ

Outer Diameter D: 75 φ

Width B: 20 mm

Weight: 373.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BB1B 363171 C/HN3

Part Number
BB1B 363171 C/HN3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Materials of Inner and Outer Ring I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Weight
(g)
temperature range in °C, up to cage material sealing seal material Weight GTIN/EAN series

109.98 €

1 17 Days -307520373.0-----7316570934397BB1B

Loading...

  1. 1

Basic information

Number of Bearing Ring Rows Single Row Size Standard Metric System Customs tariff number 84821090

This page is Deep groove ball bearings / single row / open, 2RS / SKF, part number BB1B 363171 C/HN3.
You can find the detail information about specifications and dimensions on part number BB1B 363171 C/HN3.

Variation of this product

Part Number
616034 A
BB1-0016 A
BB1-0037 AE
BB1B 446740
BB1B 447205 A
BBYB 631139
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Materials of Inner and Outer Ring I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Weight
(g)
temperature range in °C, up to cage material sealing seal material Weight GTIN/EAN series

67.08 €

1 17 Days -2873.618290.0-----7316577298904616

18.30 €

1 17 Days -235014109.0-----7316570618099BB1

8.29 €

1 17 Days -17401263.0-----7316570320695BB1

146.92 €

1 17 Days -356216183.0----0,183 KG7316571098661BB1B

20.23 €

1 17 Days -205212128.0-----7316570106015BB1B

88.28 €

1 17 Days -509037627.0-----7316570338416BBYB

Tech Support