Manufacturer part number: BSA 204 CGA
Brand: SKF
Price: 178.48 €
Delivery time: 12 Days
I.D. D: 20 φ
Outer Diameter D: 47 φ
Width B: 14 mm
Weight: 120.0 g
pre load: light
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BSA 204 CGA
Materials of Inner and Outer Ring | Steel | cage material | plastic, glass fiber reinforced | contact angle | 62 |
---|---|---|---|---|---|
type | single bearing | setup | universal | series | BSA… |
precision class | P4A | Customs tariff number | 84821090 |
This page is Angular contact ball bearings / close tolerances / contact angle 62° / SKF, part number BSA 204 CGA.
You can find the detail information about specifications and dimensions on part number BSA 204 CGA.
Part Number |
---|
BSA 201 CGA |
BSA 204 CGB |
BSA 205 CGA |
BSA 206 CGA |
BSA 208 CGA |
BSA 210 CGA |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Weight (g) | pre load | GTIN/EAN |
---|---|---|---|---|---|---|---|---|---|---|
170.57 € | 1 | 17 Days | 12 | 32 | 10 | 41.0 | light | 7316570111118 | ||
166.09 € | 1 | 17 Days | 20 | 47 | 14 | 120.0 | middle | 7316570849431 | ||
184.43 € | 1 | 12 Days | 25 | 52 | 15 | 148.0 | light | 7316577739483 | ||
218.17 € | 1 | 17 Days | 30 | 62 | 16 | 226.0 | light | 7316577739506 | ||
314.53 € | 1 | 12 Days | 40 | 80 | 18 | 432.0 | light | 7316574506675 | ||
371.72 € | 1 | 17 Days | 50 | 90 | 20 | 534.0 | light | 7316574361069 |