Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
YAT 206/VP076
Part Number
|
---|
YAT 206/VP076 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Materials of Inner and Outer Ring | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Weight (g) | temperature range in °C, from | temperature range in °C, up to | cage material | mounting tensioning bearing | sealing | type | seal material | width2 in mm | GTIN/EAN | series | Customs tariff number | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
34.06 € | 1 | 17 Days | Steel | 30 | 62 | 30.2 | 230.0 | -30,000 °C | 120,000 °C | plastic, glass fiber reinforced | threaded pins | bothside | relubricatable | NBR | 18 | 7316570487855 | YAT… | 84821090 |
Loading...
This page is Radial insert ball bearings / YAR2xx, YAT2xx, YEL2xx / SKF, part number YAT 206/VP076.
You can find the detail information about specifications and dimensions on part number YAT 206/VP076.
Configure
Basic Attributes
Type
Materials of Inner and Outer Ring
I.D. D(φ)
Outer Diameter D(φ)
Width B(mm)
Weight(g)
temperature range in °C, from
temperature range in °C, up to
cage material
mounting tensioning bearing
sealing
type
seal material
width2 in mm
GTIN/EAN
series
Customs tariff number
Filter by standard shipping days
Optional Attributes
Part Number |
---|
YAR 204-2LPW/SS |
YAR 206-2RF/VE495 |
YAR 207-2LPW/SS |
YAR 211-2RF |
YAR 213-2RF |
YEL 206-2DW/AG |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Materials of Inner and Outer Ring | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Weight (g) | temperature range in °C, from | temperature range in °C, up to | cage material | mounting tensioning bearing | sealing | type | seal material | width2 in mm | GTIN/EAN | series | Customs tariff number |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
87.53 € | 1 | 17 Days | Stainless Steel | 20 | 47 | 31 | 150.0 | -45,000 °C | 150,000 °C | plastic | threaded pins | 2LPW | relubricatable | FDA-rubber/stainless steel | 14 | - | YAR…-2LPW | 84821090 | ||
61.35 € | 1 | Quote | Steel | 30 | 62 | 38.1 | 301.0 | -30,000 °C | 120,000 °C | plastic, glass fiber reinforced | threaded pins | 2RF | relubricatable | NBR | 18 | 7316572480151 | YAR.. | 84821090 | ||
138.29 € | 1 | 17 Days | Stainless Steel | 35 | 72 | 19 | 442.0 | -45,000 °C | 150,000 °C | plastic | threaded pins | 2LPW | relubricatable | FDA-rubber/stainless steel | 19 | - | YAR…-2LPW | 84821090 | ||
57.55 € | 1 | 17 Days | Steel | 55 | 100 | 55.6 | 1025.0 | -30,000 °C | 120,000 °C | plastic, glass fiber reinforced | threaded pins | 2RF | relubricatable | NBR | 25 | 7316571116426 | YAR… | 84821090 | ||
86.99 € | 1 | 17 Days | Steel | 65 | 120 | 68.3 | 1760.0 | -30,000 °C | 120,000 °C | plastic, glass fiber reinforced | threaded pins | 2RF | relubricatable | NBR | 27 | 7316570308006 | YAR.. | 84821090 | ||
34.58 € | 1 | 17 Days | - | - | - | - | 363.0 | - | - | - | - | - | - | - | - | 7316574565764 | - | 84821010 |