Radial insert ball bearings / YSP2xx / ConCentra / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
YSP 205 SB-2F
YSP 206 SB-2F
YSP 207 SB-2F
YSP 208 SB-2F
YSP 209 SB-2F
YSP 212 SB-2F
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Weight
(g)
sealing seal material width2 in mm GTIN/EAN

40.98 €

1 17 Days 255241185.02FNBR/steel plate157316574712397

46.65 €

1 17 Days 306237303.02BNBR187316574712403

56.33 €

1 17 Days 357239.5303.02FNBR/steel plate30.57316574712410

63.33 €

1 17 Days 408033.9471.02FNBR/steel plate217316574712427

69.50 €

1 17 Days 458535649.02FNBR/steel plate227316574712434

141.53 €

1 17 Days 408043.11214.02FNBR/steel plate267316574712465

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel temperature range in °C, from -30,000 °C temperature range in °C, up to 120,000 °C
cage material plastic, glass fiber reinforced mounting tensioning bearing ConCentra-step sleeve type relubricatable
series YSP…SB-2F Customs tariff number 84821090

Tech Support