Radial insert ball bearings / inch / SKF (YAT 205-100)

Radial insert ball bearings / inch / SKF YAT 205-100

Product Details:

Manufacturer part number: YAT 205-100

Brand: SKF

Price: 21.78

Delivery time: 17 Days


Technical Data:

I.D. D: 25.4 φ

Outer Diameter D: 52 φ

Width B: 27.2 mm

Weight: 157.0 g

mounting tensioning bearing: threaded pins


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

YAT 205-100

Part Number
YAT 205-100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Weight
(g)
mounting tensioning bearing sealing width2 in mm GTIN/EAN series

21.78 €

1 17 Days 25.45227.2157.0threaded pinsbothside157316571504582YAT…

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel temperature range in °C, from -30,000 °C temperature range in °C, up to 120,000 °C
cage material plastic, glass fiber reinforced type relubricatable seal material NBR
Customs tariff number 84821090

This page is Radial insert ball bearings / inch / SKF, part number YAT 205-100.
You can find the detail information about specifications and dimensions on part number YAT 205-100.

Variation of this product

Part Number
YAR 205-015-2F
YAR 205-100-2RF
YAR 206-102-2F
YEL 204-012-2F
YEL 205-100-2F
YEL 206-104-2F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Weight
(g)
mounting tensioning bearing sealing width2 in mm GTIN/EAN series

26.63 €

1 17 Days 23.8125234.1204.0threaded pins2F157316577752864YAR…

29.28 €

1 17 Days 25.45234.1185.0threaded pins2RF157316571092751YAR…

31.88 €

1 17 Days 28.5756238.1318.0threaded pins2F187316577754554YAR…

31.90 €

1 17 Days 19.054743.7206.0clamping ring2F147316577758217YEL…

34.20 €

1 17 Days 25.45244.4230.0clamping ring2F157316576616808YEL…

41.88 €

1 17 Days 31.756248.4330.0clamping ring2F187316577029768YEL…

Tech Support