Radial insert ball bearings / inch, Food-Line, stainless / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
YAR 205-100-2RF/HV
YAR 206-103-2RF/HV
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Weight
(g)
width2 in mm GTIN/EAN

118.28 €

1 17 Days 25.45234.1168.0157316570130829

128.30 €

1 17 Days 30.1626238.1274.0187316570473940

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Stainless Steel temperature range in °C, from -45,000 °C temperature range in °C, up to 150,000 °C
cage material plastic mounting tensioning bearing threaded pins sealing 2RF
type relubricatable seal material FDA-rubber/stainless steel series YAR…-2RF
Customs tariff number 84821090

Tech Support