Radial insert ball bearings / with zinc plated inner ring / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

YEL 204-2RF/VL065

Part Number
YEL 204-2RF/VL065
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

127.49 €

1 17 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel I.D. D(φ) 20 Outer Diameter D(φ) 47
Width B(mm) 43.7 Weight(g) 198.0 temperature range in °C, from -30,000 °C
temperature range in °C, up to 120,000 °C cage material plastic, glass fiber reinforced mounting tensioning bearing clamping ring
sealing 2RF type relubricatable seal material NBR
width2 in mm 14 GTIN/EAN 7316570432534 series YEL…
Customs tariff number 84821090

This page is Radial insert ball bearings / with zinc plated inner ring / SKF, part number YEL 204-2RF/VL065.
You can find the detail information about specifications and dimensions on part number YEL 204-2RF/VL065.

Tech Support