Radial insert ball bearings / without adapter sleeve / SKF (YSA 212-2FK)

Radial insert ball bearings / without adapter sleeve / SKF YSA 212-2FK

Product Details:

Manufacturer part number: YSA 212-2FK

Brand: SKF

Price: 82.18

Delivery time: 17 Days


Technical Data:

I.D. D: 60 φ

Outer Diameter D: 110 φ

Width B: 62 mm

Weight: 1041.0 g

width2 in mm: 42.5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

YSA 212-2FK

Part Number
YSA 212-2FK
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Weight
(g)
width2 in mm GTIN/EAN

82.18 €

1 17 Days 60110621041.042.57316570403312

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel temperature range in °C, from -30,000 °C temperature range in °C, up to 120,000 °C
cage material plastic, glass fiber reinforced mounting tensioning bearing without clamping sleeve sealing 2F
type relubricatable seal material NBR series YSA…-2FK
Customs tariff number 84821090

This page is Radial insert ball bearings / without adapter sleeve / SKF, part number YSA 212-2FK.
You can find the detail information about specifications and dimensions on part number YSA 212-2FK.

Variation of this product

Part Number
YSA 205-2FK
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Weight
(g)
width2 in mm GTIN/EAN

21.60 €

1 17 Days 255224151.0157316570067767

Tech Support