End Cover, Thermoplastic Polyurethane

End Cover, Thermoplastic Polyurethane
End covers protect the exposed shaft end and help to avoid accidents. They have good resistance to most chemicals and can withstand operating temperatures up to 100 °C (210 °F). They are easy to install and are cost effective. Most ball bearing units can accommodate specifically designed end covers.

[Features]
・Easy to install
・Good chemical resistance
・Cost effective
・eClass code: 23-05-17-90
・ECB

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ECB 504
ECB 506
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Weight
(g)

4.55 €

1 17 Days 10

5.00 €

1 17 Days 20

Loading...

  1. 1

Basic information

Customs tariff number 84832000

Tech Support