Four-lip Sealing Set

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TSN 3024 L

Part Number
TSN 3024 L
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

54.62 €

1 17 Days

Loading...

  1. 1

Basic information

Temperature range -50 to 200 °C Weight(g) 136 series TSN 30… L
material elastomer/ thermoplastic Customs tariff number 84839020

This page is Four-lip Sealing Set, part number TSN 3024 L.
You can find the detail information about specifications and dimensions on part number TSN 3024 L.

Tech Support