Housing Seal (TSO 228)

Housing Seal TSO 228

Product Details:

Manufacturer part number: TSO 228

Brand: SKF

Price: 1,737.97

Delivery time: 17 Days


Technical Data:

Temperature range: -40 to 110 °C

Weight: 13300.0 g

GTIN/EAN: 7316572232125

series: TSO 2…

material: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TSO 228

Part Number
TSO 228
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Temperature range Weight
(g)
GTIN/EAN series material

1,737.97 €

1 17 Days -40 to 110 °C13300.07316572232125TSO 2…-

Loading...

  1. 1

Basic information

Customs tariff number 84839020

This page is Housing Seal, part number TSO 228.
You can find the detail information about specifications and dimensions on part number TSO 228.

Variation of this product

Part Number
TFL 512
TFL 513
TFL 516
TSO 230
TSO 232
TSO 517
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Temperature range Weight
(g)
GTIN/EAN series material

22.62 €

1 17 Days -25 to 120 °C337316573712510TFL…HNBR

24.77 €

1 12 Days -25 to 120 °C357316573712534TFL…HNBR

33.18 €

1 12 Days -25 to 120 °C457316573712558TFL…HNBR

1,837.77 €

1 17 Days -40 to 110 °C14400.07316572232132TSO 2…-

1,892.40 €

1 17 Days -40 to 110 °C17000.07316572186374TSO 2…-

1,368.00 €

1 17 Days -40 to 110 °C4200.07316572186435TSO 5…-

Tech Support