L-section Ring

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HJ 318 EC/VA301

Part Number
HJ 318 EC/VA301
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

239.70 €

1 17 Days

Loading...

  1. 1

Basic information

Internal diameter(mm) 90 Outer diameter(mm) 124.2 Width(mm) 18.5
Weight(g) 616.0 type for traction motor GTIN/EAN 7316570099096
series HJ…VA301 Customs tariff number 84829900

This page is L-section Ring, part number HJ 318 EC/VA301.
You can find the detail information about specifications and dimensions on part number HJ 318 EC/VA301.

Tech Support