Sealing Ring, Single Lipped (G 35X42X4)

Sealing Ring, Single Lipped G 35X42X4

Product Details:

Manufacturer part number: G 35X42X4

Brand: SKF

Price: 5.67

Delivery time: 17 Days


Technical Data:

Internal diameter: 35 mm

Outer diameter: 42 mm

Width: 4 mm

Weight: 3 g

GTIN/EAN: 7316570436082


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

G 35X42X4

Part Number
G 35X42X4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)
GTIN/EAN

5.67 €

1 17 Days 3542437316570436082

Loading...

  1. 1

Basic information

series G material NBR Customs tariff number 40169300

This page is Sealing Ring, Single Lipped, part number G 35X42X4.
You can find the detail information about specifications and dimensions on part number G 35X42X4.

Variation of this product

Part Number
G 15X21X3
G 15X23X3
G 18X24X3
G 35X45X4
G 37X47X4
G 40X47X4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Internal diameter
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)
GTIN/EAN

4.38 €

1 17 Days 152131.07316570963168

3.39 €

25 17 Days 152331.07316570552874

4.43 €

1 17 Days 182431.07316571365923

5.57 €

1 17 Days 3545447316570836530

7.42 €

1 17 Days 3747447316570676235

6.42 €

1 17 Days 4047447316571135915

Tech Support