Shaft Seal, CRW1 R, NBR (75X90X8 CRW1 R)

Shaft Seal, CRW1 R, NBR 75X90X8 CRW1 R

Product Details:

Manufacturer part number: 75X90X8 CRW1 R

Brand: SKF

Price: 13.65

Delivery time: 17 Days


Technical Data:

Internal diameter: 75 mm

Outer diameter: 90 mm

Width: 8 mm

Weight: 34.4 g

Customs tariff number: 40169300


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

75X90X8 CRW1 R

Part Number
75X90X8 CRW1 R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)
Customs tariff number

13.65 €

1 17 Days 7590834.440169300

Loading...

  1. 1

Basic information

series B material NBR

This page is Shaft Seal, CRW1 R, NBR, part number 75X90X8 CRW1 R.
You can find the detail information about specifications and dimensions on part number 75X90X8 CRW1 R.

Variation of this product

Part Number
29906
34256
6763
B 12.7X25.37X6.35 MM
B 17.46X30.35X4.75 MM
B 17X47X7 MM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Internal diameter
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)
Customs tariff number

8.60 €

1 17 Days 76.2101.688.535.6640169300

15.93 €

1 17 Days 87.31107.959.5373.6540169300

3.73 €

1 17 Days 17.4830.184.784.540169300

6.73 €

1 17 Days 12.725.376.354539269097

3.68 €

1 17 Days 17.4630.354.754540169300

7.28 €

1 17 Days 1747713.640169300

Tech Support