Shaft Seal, CRWA1, NBR (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BS 31.8X44.5X6.4 MM

Part Number
BS 31.8X44.5X6.4 MM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.45 €

1 17 Days

Loading...

  1. 1

Basic information

Internal diameter(mm) 31.8 Outer diameter(mm) 44.5 Width(mm) 6.4
Weight(g) 9.1 series BS material NBR
Customs tariff number 40169300

This page is Shaft Seal, CRWA1, NBR, part number BS 31.8X44.5X6.4 MM.
You can find the detail information about specifications and dimensions on part number BS 31.8X44.5X6.4 MM.

Tech Support