Shaft Seal, HM14 R, NBR (BO 28.58X34.93X3.18 MM)

Shaft Seal, HM14 R, NBR BO 28.58X34.93X3.18 MM

Product Details:

Manufacturer part number: BO 28.58X34.93X3.18 MM

Brand: SKF

Price: 3.08

Delivery time: 17 Days


Technical Data:

Internal diameter: 28.58 mm

Outer diameter: 34.93 mm

Width: 3.18 mm

Weight: 11.8 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BO 28.58X34.93X3.18 MM

Part Number
BO 28.58X34.93X3.18 MM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)

3.08 €

1 17 Days 28.5834.933.1811.8

Loading...

  1. 1

Basic information

series BO material NBR Customs tariff number 40169300

This page is Shaft Seal, HM14 R, NBR, part number BO 28.58X34.93X3.18 MM.
You can find the detail information about specifications and dimensions on part number BO 28.58X34.93X3.18 MM.

Variation of this product

Part Number
22306
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Internal diameter
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)

9.82 €

1 17 Days 57.1566.684.788

Tech Support