Shaft Seal, HMSA10, FKM (Part Numbers)

Shaft Seal, HMSA10, FKM
  • Volume Discount
[Specifications]
・Internal diameter(mm): 35
・Outer diameter(mm): 55
・Width(mm): 8
・Material: FKM

Shaft seals for general industrial applications with auxiliary lip, fluoro rubber.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

35X55X8 HMSA10 V

Part Number
35X55X8 HMSA10 V
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.20 €

10 Available 4 Days

Loading...

  1. 1

Basic information

Internal diameter(mm) 35 Outer diameter(mm) 55 Width(mm) 8
Weight(g) 20 series AS material FKM
Customs tariff number 40169300

This page is Shaft Seal, HMSA10, FKM, part number 35X55X8 HMSA10 V.
You can find the detail information about specifications and dimensions on part number 35X55X8 HMSA10 V.

Tech Support