Manufacturer part number: 40008184
Brand: IWIS
Price: 20.00 €
Delivery time: 12 Days
Pitch: 25.4
Number of Tracks: 1
link version: -
Weight: 81.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
40008184
Material | Stainless Steel | Norm | DIN 8187/8188 | series | cranked |
---|---|---|---|---|---|
Customs tariff number | 73151900 |
This page is Chain Link, Crancked, part number 40008184.
You can find the detail information about specifications and dimensions on part number 40008184.
Part Number |
---|
40008176 |
40008177 |
40008178 |
40008179 |
40008180 |
40008181 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Pitch | Number of Tracks | link version | Weight (g) |
---|---|---|---|---|---|---|---|---|
11.18 € | 1 | 12 Days | 9.525 | 1 | - | 5.0 | ||
22.17 € | 1 | 12 Days | 9.525 | 2 | - | 8.0 | ||
9.07 € | 1 | 12 Days | 12.7 | 1 | single | 9.0 | ||
21.55 € | 1 | 12 Days | 12.7 | 2 | - | 20.0 | ||
9.20 € | 1 | 12 Days | 15.875 | 1 | - | 16.0 | ||
21.55 € | 1 | 12 Days | 15.875 | 2 | - | 38.0 |