Manufacturer part number: 06B-2. ECOPLUS
Brand: IWIS
Price: 0.62 €
Delivery time: 12 Days
Pitch: 9.525
Number of Tracks: 2
setup: inkl. Spring
series: false link
Weight: 7.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06B-2. ECOPLUS
Norm | DIN 8187/8188 | material | standard | Customs tariff number | 73151900 |
---|
This page is Chain Link, Crancked, with Splint, Ecolpus, part number 06B-2. ECOPLUS.
You can find the detail information about specifications and dimensions on part number 06B-2. ECOPLUS.
Part Number |
---|
06B-3. ECOPLUS |
20B-1. ECOPLUS |
20B-2. ECOPLUS |
24B-1. ECOPLUS |
24B-2. ECOPLUS |
32B-1. ECOPLUS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Pitch | Number of Tracks | setup | series | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
0.92 € | 1 | 12 Days | 9.525 | 3 | inkl. Spring | false link | 9.0 | ||
2.48 € | 1 | 12 Days | 31.75 | 1 | inkl. splint pin | false link | 107.0 | ||
4.95 € | 1 | 12 Days | 31.75 | 2 | inkl. splint pin | false link | 21.0 | ||
4.13 € | 1 | 12 Days | 38.1 | 1 | inkl. splint pin | false link | 260.0 | ||
16.58 € | 1 | 12 Days | 38.1 | 2 | inkl. splint pin | cranked | 600.0 | ||
9.50 € | 1 | 12 Days | 50.8 | 1 | inkl. splint pin | false link | 505.99997 |