Withdrawal Sleeve, AH (AH 309)

Withdrawal Sleeve, AH AH 309

Product Details:

Manufacturer part number: AH 309

Brand: SKF

Price: 99.62

Delivery time: 17 Days


Technical Data:

Internal diameter: 40 mm

Outer diameter: 45 mm

Weight: 105.0 g

internal diameter in mm: 40

external diameter in mm: 45


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AH 309

Part Number
AH 309
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
Outer diameter
(mm)
Weight
(g)
internal diameter in mm external diameter in mm length in mm GTIN/EAN thread size series

99.62 €

1 17 Days 4045105.04045317316577109262M50x1.5AH…

Loading...

  1. 1

Basic information

Customs tariff number 84829900

This page is Withdrawal Sleeve, AH, part number AH 309.
You can find the detail information about specifications and dimensions on part number AH 309.

Variation of this product

Part Number
AH 24026
AH 24030
AH 24032
AH 313 G
AH 3134 G
AH 3136 G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Internal diameter
(mm)
Outer diameter
(mm)
Weight
(g)
internal diameter in mm external diameter in mm length in mm GTIN/EAN thread size series

254.37 €

1 17 Days 125130863.0125130837316570494822M135X2AH…

421.48 €

1 17 Days 1451501040.0145150907316577009784M155x3AH…

504.40 €

1 17 Days 1501602290.0150160957316577009791M155x3AH…

80.40 €

1 17 Days 6065220.06065427316577009548M70x2AH…G / A

451.68 €

1 17 Days 1601703075.01601701047316570365481M180x3AH…G / A

577.43 €

1 17 Days 1701803880.01701801167316570136128M190x3AH…G / A

Tech Support