Connecting Link, with Splint, Elite (81004561)

Connecting Link, with Splint, Elite 81004561

Product Details:

Manufacturer part number: 81004561

Brand: IWIS

Price: 16.07

Delivery time: 12 Days


Technical Data:

Pitch: 38.1

Number of Tracks: 1

Weight: 195.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

81004561

Part Number
81004561
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pitch Number of Tracks Weight
(g)

16.07 €

1 12 Days 38.11195.0

Loading...

  1. 1

Basic information

Norm DIN 8187/8188 setup inkl. splint pin series false link
material standard Customs tariff number 73151900

This page is Connecting Link, with Splint, Elite, part number 81004561.
You can find the detail information about specifications and dimensions on part number 81004561.

Variation of this product

Part Number
81004553
81004562
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Pitch Number of Tracks Weight
(g)

29.55 €

1 12 Days 31.753335.0

16.58 €

1 12 Days 38.1-222.0

Tech Support