Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AOH 2348
Part Number
|
---|
AOH 2348 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Internal diameter (mm) | Outer diameter (mm) | Weight (g) | internal diameter in mm | external diameter in mm | length in mm | GTIN/EAN | thread size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1,068.08 € | 1 | 17 Days | 220 | 240 | 14160.0 | 220 | 240 | 189 | 7316570169256 | Tr260x4 |
Loading...
series | AOH | Customs tariff number | 84829900 |
---|
This page is Withdrawal Sleeve, Hydraulic, AOH, part number AOH 2348.
You can find the detail information about specifications and dimensions on part number AOH 2348.
Part Number |
---|
AOH 2344 |
AOH 24148 |
AOH 24152 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Internal diameter (mm) | Outer diameter (mm) | Weight (g) | internal diameter in mm | external diameter in mm | length in mm | GTIN/EAN | thread size |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1,012.01 € | 1 | 17 Days | 200 | 220 | 12460.0 | 200 | 220 | 181 | 7316577013644 | Tr240x4 | ||
1,283.53 € | 1 | 17 Days | 220 | 240 | 11405.0 | 220 | 240 | 180 | 7316570397260 | Tr260x4 | ||
1,612.22 € | 1 | 17 Days | 240 | 260 | 14220.0 | 240 | 260 | 202 | 7316570253047 | Tr280x4 |