Double Link, Crancked

Double Link, Crancked
[Specifications]
・Pitch: 15.875, 19.05, 25.4
・Number of Tracks: 1, 2
・Material: Standard, stainless steel, zinc flake
・Norm: DIN 8187/8188
・Series: Cranked

[Features]
・Preferred to single crank link for small pitch chains
・Available for all chains to 1" pitch

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
26459
26462
27893
40008246
D 127 B.TRITON
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pitch Number of Tracks Material Surface Treatment Norm link version series Weight
(g)
material

29.93 €

1 12 Days 15.8752SteelNot ProvidedDIN 8187/8188dual linkcranked64.0standard

43.60 €

1 12 Days 15.8753SteelNot Provided-dual linkcranked87.0standard

26.85 €

1 12 Days 25.41SteelNot Provided-dual linkcranked151.0standard

32.97 €

1 12 Days 25.41Stainless SteelNot ProvidedDIN 8187/8188dual linkcranked124.0stainless steel

171.93 €

1 12 Days 19.052Steel-DIN 8187/8188--2500.0zinc flake

Loading...

  1. 1

Basic information

Type Joint Links, Offset Links Customs tariff number 73151900

Tech Support