Roller Chain, 3 / 8'' X 7 / 32'' (Part Numbers)

Roller Chain, 3 / 8'' X 7 / 32''
[Specifications]
・Pitch: 9.525
・Number of Tracks: 1, 2, 3
・Material: Standard, stainless steel
・Norm: DIN 8187/8188

[Features]
・Corrosion-resistant
・Can be used in acidic or alkaline environment
・Highest wear resistance

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

50030791

Part Number
50030791
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Tracks Weight
(g)
material

61.60 €

1 12 Days 1421.0standard

Loading...

  1. 1

Basic information

Pitch 9.525 Norm DIN 8187/8188 Customs tariff number 73151190

This page is Roller Chain, 3 / 8'' X 7 / 32'', part number 50030791.
You can find the detail information about specifications and dimensions on part number 50030791.

Variation of this product

Part Number
40007269
40007732
40007877
40008144
40008147
50033832
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Tracks Weight
(g)
material

11.03 €

1 7 Days 1450.0standard

34.20 €

1 12 Days 31200.0standard

22.70 €

1 7 Days 2790.0standard

34.57 €

1 7 Days 1420.0stainless steel

75.53 €

1 12 Days 2780.0stainless steel

107.05 €

1 12 Days 24000.0standard

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360