Roller Chain, 5 / 8'' X 3 / 8'' (40007271)

Roller Chain, 5 / 8'' X 3 / 8'' 40007271

Product Details:

Manufacturer part number: 40007271

Brand: IWIS

Price: 10.90

Delivery time: 7 Days


Technical Data:

Pitch: 15.875

Number of Tracks: 1

Weight: 912.0 g

material: standard


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

40007271

Part Number
40007271
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pitch Number of Tracks Weight
(g)
material

10.90 €

1 7 Days 15.8751912.0standard

Loading...

  1. 1

Basic information

Norm DIN 8187/8188 Customs tariff number 73151190

This page is Roller Chain, 5 / 8'' X 3 / 8'', part number 40007271.
You can find the detail information about specifications and dimensions on part number 40007271.

Variation of this product

Part Number
40005651
40006116
40006189 EC10M-A 10FT FEV LOSE K
40007886
40007888
40008152
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Pitch Number of Tracks Weight
(g)
material

24.98 €

1 12 Days 15.57522093.0standard

19.63 €

1 12 Days 15.875-1870.0vernickelt

10.60 €

1 12 Days 15.87511750.0standard

20.88 €

1 7 Days 15.87521850.0standard

32.73 €

1 12 Days 15.87532610.0standard

46.00 €

1 7 Days 15.8751910.0stainless steel

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360